18.4.6 PMD5
Name: | PMD5 |
Offset: | 0x065 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWM4MD | PWM3MD | PWM2MD | PWM1MD | CCP3MD | CCP2MD | CCP1MD | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PWM4MD Disable Pulse-Width Modulator 4
Value | Description |
---|---|
1 | PWM4 module disabled |
0 | PWM4 module enabled |
Bit 6 – PWM3MD Disable Pulse-Width Modulator 3
Value | Description |
---|---|
1 | PWM3 module disabled |
0 | PWM3 module enabled |
Bit 5 – PWM2MD Disable Pulse-Width Modulator 2
Value | Description |
---|---|
1 | PWM2 module disabled |
0 | PWM2 module enabled |
Bit 4 – PWM1MD Disable Pulse-Width Modulator 1
Value | Description |
---|---|
1 | PWM1 module disabled |
0 | PWM1 module enabled |
Bit 2 – CCP3MD Disable Capture Compare 3
Value | Description |
---|---|
1 | CCP3 module disabled |
0 | CCP3 module enabled |
Bit 1 – CCP2MD Disable Capture Compare 2
Value | Description |
---|---|
1 | CCP2 module disabled |
0 | CCP2 module enabled |
Bit 0 – CCP1MD Disable Capture Compare 1
Value | Description |
---|---|
1 | CCP1 module disabled |
0 | CCP1 module enabled |