18.4.3 PMD2
Name: | PMD2 |
Offset: | 0x062 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CANMD | TU16BMD | TU16AMD | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 7 – CANMD Disable CAN Module
Value | Description |
---|---|
1 | CAN module disabled |
0 | CAN module enabled |
Bit 1 – TU16BMD Disable Universal Timer UT16B
Value | Description |
---|---|
1 | UT16B module disabled |
0 | UT16B module enabled |
Bit 0 – TU16AMD Disable Universal Timer UT16A
Value | Description |
---|---|
1 | UT16A module disabled |
0 | UT16A module enabled |