18.4.8 PMD7
Name: | PMD7 |
Offset: | 0x067 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLC8MD | CLC7MD | CLC6MD | CLC5MD | CLC4MD | CLC3MD | CLC2MD | CLC1MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – CLCnMD Disable CLCn
Value | Description |
---|---|
1 | CLCn module disabled |
0 | CLCn module enabled |