18.4.9 PMD8
Name: | PMD8 |
Offset: | 0x068 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA8MD | DMA7MD | DMA6MD | DMA5MD | DMA4MD | DMA3MD | DMA2MD | DMA1MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – DMAnMD Disable DMAn
Value | Description |
---|---|
1 | DMAn module disabled |
0 | DMAn module enabled |