18.4.4 PMD3
Note:
- Subject to the value of the ZCD Configuration bit.
Name: | PMD3 |
Offset: | 0x063 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACTMD | DAC1MD | ADCMD | C2MD | C1MD | ZCDMD | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ACTMD Disable Active Clock Tuning
Value | Description |
---|---|
1 | Active Clock Tuning disabled |
0 | Active Clock Tuning enabled |
Bit 6 – DAC1MD Disable Digital-to-Analog Converter
Value | Description |
---|---|
1 | DAC module disabled |
0 | DAC module enabled |
Bit 5 – ADCMD Disable Analog-to-Digital Converter
Value | Description |
---|---|
1 | ADC module disabled |
0 | ADC module enabled |
Bit 2 – C2MD Disable Comparator 2
Value | Description |
---|---|
1 | CM2 module disabled |
0 | CM2 module enabled |
Bit 1 – C1MD Disable Comparator 1
Value | Description |
---|---|
1 | CM1 module disabled |
0 | CM1 module enabled |
Bit 0 – ZCDMD Disable Zero-Cross Detect(1)
Value | Description |
---|---|
1 | ZCD module disabled |
0 | ZCD module enabled |