3.1 Connecting to a JTAG Target
The Atmel JTAGICE mkII probe has two target 10-pin connectors that supports all debugging and programming interfaces. The pinout on each connector is identical. For JTAG debugging, the 10-pin connector can be used directly. For other interfaces, an adapter is required.