2.11 SPI Operation
The following sections describe the SPI communication between an external MCU and the ATA8510/15. The external microcontroller is always the host of the SPI bus and the ATA8510/15 is the SPI client.
The following sections describe the SPI communication between an external MCU and the ATA8510/15. The external microcontroller is always the host of the SPI bus and the ATA8510/15 is the SPI client.