2.12 EEPROM Configuration
In this section, a description of every EEPROM configuration variable is provided. Variables that influence firmware behavior are specified in detail while variables that are only copied to a corresponding hardware register are described briefly with a reference to this hardware register. It is generally recommended to use the configuration tool to define the EEPROM configuration.
An overview of the EEPROM map in tabular form is provided in EEPROM Map. Modification of the EEPROM content is only allowed during IDLEMode.