2.9 Tune and Check
This section provides an overview of the calibration and tuning capabilities of the ATA8510/15 to achieve the best system performance regarding fabrication tolerances as well as temperature drift and voltage drift. Some of the tune and check features influence the behavior of certain operating modes only, while others can be used across the modes. The following tune and check features are available in the ATA8510/15:
- Antenna tuning
- Temperature measurement
- Polling cycle/SRC calibration
- FRC calibration
- VCO tuning
- System self check and calibration
- Register refreshing
- RF calibration
A tune and check feature can be executed under the following operating conditions:
- During system initialization
- During start-up of a receive or transmit mode
- During the self-check operation in PollingMode
- During execution of TCMode activated by the “Calibrate and Check” SPI command