3.5.2.4 Digital Preemphasis
The PLL loop bandwidth of the ATA8510/15 is 50 kHz,
which limits the transmission data rate to about 20 kHz Manchester or 40 kHz NRZ if the FSK
modulation is enabled. To achieve higher data rates, a digital preemphasis filter is
integrated that can be enabled by setting the FSEN.PEEN register bit to ‘1’.
The data stream is resampled at approximately 2 MHz by this filter, which introduces a jitter
on the symbol time of about 2% at 20 kBit/s Manchester (40 kBit/s NRZ), 4% at 40 kBit/s
Manchester (80 kBit/s NRZ), 6% at 60 kBit/s Manchester (120 kBit/s NRZ) and 8% at 80 kBit/s.
There are no additional settings associated with this filter.