32.8 ADC Characteristics

Table 32-10. ADC Characteristics, Single Ended Channel
SymbolParameterConditionMin.TypMaxUnits
Resolution-10-Bits
TUEAbsolute accuracy (Including INL, DNL, quantization error, gain and offset error)VREF = 4V, VCC = 5V, 
CLKADC = 250kHz-3.57LSB
VREF = 4V, VCC = 5V,
CLKADC = 1MHz-410LSB
VREF = 4V, VCC = 5V,
 CLKADC = 250kHz

Noise Reduction Mode

-37LSB
VREF = 5V, VCC = 4V,
 CLKADC = 1MHz
 Noise Reduction Mode-3.510LSB
INLIntegral Non-LinearityVREF = 4V, VCC = 5V,
 CLKADC = 250kHz-0.63LSB
DNLDifferential Non-LinearityVREF = 4V, VCC = 5V,
 CLKADC = 250kHz-0.31LSB
Gain ErrorVREF = 4V, VCC = 5V,
 CLKADC = 250kHz-73.57LSB
Offset ErrorVREF = 4V, VCC = 5V,
 CLKADC = 250kHz-5-2.5-0LSB
Conversion TimeFree Running Conversion13-260μs
Clock Frequency50-1000kHz
AVCC(1)Analog Supply VoltageVCC - 0.3-VCC + 0.3V
VREFReference Voltage1.0-AVCCV
VINInput VoltageGND-VREFV
Input Bandwidth-38.5-kHz
VINTInternal Voltage Reference 1.1V1.01.11.2V
Internal Voltage Reference 2.56VVDD > 3V2.32.562.8V
RREFReference Input Resistance-32 -kΩ
RAINAnalog Input Resistance-100 -MΩ
Note:
  1. AVCC absolute min./max: 1.8V/5.5V
Table 32-11. ADC Characteristics, Differential Channels
SymbolParameterConditionMinTypMaxUnits
ResolutionGain = 1×-10-Bits
Gain = 10×-10-
Gain = 200×-10-
TUEAbsolute Accuracy (Including INL, DNL Quantization Error and Offset Error)

Gain = 1×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

01220LSB

Gain = 10×,
VCC = 5 V,
VREF = 4V,
CLKADC = 250 kHz

-101430

Gain = 200×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-101030
INLIntegral Non-linearity (1)

Gain = 1×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-13.5LSB

Gain = 10×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-13.5

Gain = 200×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-24
DNLDifferential Non-linearity(1)

Gain = 1×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-0.52LSB

Gain = 10×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-0.752.5

Gain = 200×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-0.752.5
Gain Error

Gain = 1×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-20

10

40LSB

Gain = 10×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-20

10

40

Gain = 200×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-20220
Midcode Offset

Gain = 1×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-10-3.510LSB

Gain = 10×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-15-3.515

Gain = 200×,
VCC = 5V,
VREF = 4V,
CLKADC = 250 kHz

-20320
Conversion Time52-260μs
Clock Frequency50-250kHz
AVCCAnalog Supply VoltageVCC - 0.3-VCC + 0.3V
VREFReference Voltage(2)2.0-AVCC - 0.5
VDIFFInput Differential Voltage0-VREF/Gain
ADC Conversion Output-511-511LSB
Input Bandwidth--9.6kHz
VINTInternal Voltage Reference 1.1V1.01.11.2V
Internal Voltage Reference 2.56V

VDD>3.3V
(rational: VINT(max)+0.5V)

2.32.562.8
RREFReference Input Resistance-32-kΩ
Note:
  1. INL and DNL are calculated based on 90% of FSR (Full Scale Range).
  2. It is not recommended to use an external AREF higher than (Vdd-1V) in differential mode, as this will affect ADC accuracy.