32.2 DC Characteristics

Table 32-2.  Common DC characteristics TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted) (Continued)
SymbolParameterConditionMin.Typ.Max.Units
VILInput Low Voltage, except XTAL1 and RESET pinVCC = 1.8V - 2.4V
 -0.5
0.2VCC(1)
V
VCC = 2.4V - 5.5V-0.50.3VCC(1)


VIHInput High Voltage, except XTAL1 and RESET pinsVCC = 1.8V - 2.4V
 0.7VCC(2)
VCC + 0.5
V
VCC = 2.4V - 5.5V0.6VCC(2)
VCC + 0.5
VIL1Input Low Voltage,
 XTAL1 pinVCC = 1.8V - 5.5V-0.50.1VCC(1)

V
VIH1Input High Voltage, 
XTAL1 pinVCC = 1.8V - 2.4V
 0.8VCC(2)
VCC + 0.5
V
VCC = 2.4V - 5.5V0.7VCC(2)
VCC + 0.5
VOLOutput Low Voltage(4)
except RESET pin

IOL = 20mA,

VCC = 5V

TA=85°C0.9V
TA=105°C1.0

IOL = 10mA,

VCC = 3V

TA=85°C0.6
TA=105°C0.7
VOHOutput High Voltage(3)
except Reset pin

IOH = 20mA,

VCC = 5V

TA=85°C4.0V
TA=105°C3.9

IOH = 10mA,

VCC = 3V

TA=85°C2.1
TA=105°C2.0
IILInput Leakage
Current I/O PinVCC = 5.5V, pin low
(absolute value)1μA
IIHInput Leakage
Current I/O PinVCC = 5.5V, pin high
(absolute value)1μA
RRSTReset Pull-up Resistor2070kΩ
RPUI/O Pin Pull-up Resistor2050kΩ
VACIOAnalog Comparator 
Input Offset VoltageVCC = 1.8-5V, 0V<Vin<VCC-0.1V<1040mV
IACLKAnalog Comparator 
Input Leakage CurrentVCC=5V
, Vin = VCC/2-100100nA
tACIDAnalog Comparator 
Propagation Delay400ns
Note:
  1. “Max.” means the highest value where the pin is guaranteed to be read as low.
  2. “Min.” means the lowest value where the pin is guaranteed to be read as high.
  3. Although each I/O port can source more than the test conditions (20mA at VCC = 5V, 10mA at VCC = 3V) under steady state conditions (non-transient), the following must be observed:

    1. The sum of all IOH, for ports PA0-PA7, PE4 should not exceed 100mA.

    2. The sum of all IOH, for ports PC0-7, PD0-7, PE0-3 should not exceed 100mA.

    3. The sum of all IOH, for ports RESET, PB0-7, PE5-6 should not exceed 100mA.


      If IIOH exceeds the test condition, VOH may exceed the related specification. Pins are not guaranteed to source current greater than the listed test condition.

  4. Although each I/O port can sink more than the test conditions (20mA at VCC = 5V, 10mA at VCC = 3V) under steady state conditions (non-transient), the following must be observed:

    1. The sum of all IOL, for ports PA0-PA7, PE4 should not exceed 100mA.

    2. The sum of all IOL, for ports RESET, PB0-7, PE5-6 should not exceed 100mA.

    3. The sum of all IOL, for ports PC0-7, PE2-3 should not exceed 100mA.

    4. The sum of all IOL, for ports PD0-7, PE0-1 should not exceed 100mA.


      If IOL exceeds the test condition, VOL may exceed the related specification. Pins are not guaranteed to sink current greater than the listed test condition.