23.12.3 USART Control and Status Register n B
| Name: | UCSRB |
| Offset: | 0xC1 + n*0x08 [n=0..2] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXCIE | TXCIE | UDRIE | RXEN | TXEN | UCSZ2 | RXB8 | TXB8 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RXCIE RX Complete Interrupt Enable
Bit 6 – TXCIE TX Complete Interrupt Enable
Bit 5 – UDRIE USART Data Register Empty Interrupt Enable
Bit 4 – RXEN Receiver Enable
Bit 3 – TXEN Transmitter Enable
Bit 2 – UCSZ2 Character Size
The UCSZ2 bits combined with the UCSZ[1:0] bit in UCSRnC sets the number of data bits (Character Size) in a frame the Receiver and Transmitter use.
This bit is reserved in Master SPI Mode (MSPIM).
Bit 1 – RXB8 Receive Data Bit 8
RXB8 is the ninth data bit of the received character when operating with serial frames with nine data bits. Must be read before reading the low bits from UDRn.
This bit is reserved in Master SPI Mode (MSPIM).
Bit 0 – TXB8 Transmit Data Bit 8
TXB8 is the ninth data bit in the character to be transmitted when operating with serial frames with nine data bits. Must be written before writing the low bits to UDRn.
This bit is reserved in Master SPI Mode (MSPIM).