23.12.4 USART Control and Status Register n C

Name: UCSRC
Offset: 0xC2 + n*0x08 [n=0..2]
Reset: 0x06
Property: -

Bit 76543210 
 UMSEL[1:0]UPM[1:0]USBSUCSZ1 / UDORDUCSZ0 / UCPHAUCPOL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000110 

Bits 7:6 – UMSEL[1:0] USART Mode Select

These bits select the mode of operation of the USARTn

Table 23-10. USART Mode Selection
UMSEL[1:0]Mode
00Asynchronous USART
01Synchronous USART
10Reserved
11Master SPI (MSPIM)(1)
Note:
  1. The UDORD, UCPHA, and UCPOL can be set in the same write operation where the MSPIM is enabled.

Bits 5:4 – UPM[1:0] USART Parity Mode

These bits enable and set type of parity generation and check. If enabled, the Transmitter will automatically generate and send the parity of the transmitted data bits within each frame. The Receiver will generate a parity value for the incoming data and compare it to the UPM setting. If a mismatch is detected, the UPE Flag in UCSRnA will be set.

Table 23-11. USART Mode Selection
UPM[1:0]ParityMode
00Disabled
01Reserved
10Enabled, Even Parity
11Enabled, Odd Parity

These bits are reserved in Master SPI Mode (MSPIM).

Bit 3 – USBS USART Stop Bit Select

This bit selects the number of stop bits to be inserted by the Transmitter n. The Receiver ignores this setting.

Table 23-12. Stop Bit Settings
USBSStop Bit(s)
01-bit
12-bit

This bit is reserved in Master SPI Mode (MSPIM).

Bit 2 – UCSZ1 / UDORD USART Character Size / Data Order

UCSZ1[1:0]: USART Modes: The UCSZ1[1:0] bits combined with the UCSZ12 bit in UCSR1B sets the number of data bits (Character Size) in a frame the Receiver and Transmitter use.

Table 23-13. Character Size Settings
UCSZ1[2:0]Character Size
0005-bit
0016-bit
0107-bit
0118-bit
100Reserved
101Reserved
110Reserved
1119-bit

UDORD0: Master SPI Mode: When set to one the LSB of the data word is transmitted first. When set to zero the MSB of the data word is transmitted first. Refer to the USART in SPI Mode - Frame Formats for details.

Bit 1 – UCSZ0 / UCPHA USART Character Size / Clock Phase

UCSZ0: USART Modes: Refer to UCSZ1.

UCPHA: Master SPI Mode: The UCPHA bit setting determine if data is sampled on the leasing edge (first) or tailing (last) edge of XCK. Refer to the SPI Data Modes and Timing for details.

Bit 0 – UCPOL Clock Polarity

USART n Modes: This bit is used for synchronous mode only. Write this bit to zero when asynchronous mode is used. The UCPOL bit sets the relationship between data output change and data input sample, and the synchronous clock (XCKn).

Table 23-14. USART Clock Polarity Settings
UCPOLTransmitted Data Changed (Output of TxDn Pin)Received Data Sampled (Input on RxDn Pin)
0Rising XCKn EdgeFalling XCKn Edge
1Falling XCKn EdgeRising XCKn Edge

Master SPI Mode: The UCPOL bit sets the polarity of the XCKn clock. The combination of the UCPOL and UCPHA bit settings determine the timing of the data transfer. Refer to the SPI Data Modes and Timing for details.