31.5 Serial Number
The product has serial number which offer a unique ID to identify a specify part while it is in the field. It consists of several bytes which can be accessed from the signature address space.
Signature row includes factory-programmed data:
- ID for each device type
- Serial number for each device
- Calibration bytes for factory calibrated peripherals