31.5.1 Signature Row Summary - SIGROW
| Offset | Name | Bit Pos. | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 0x00 | SIGROW_DEVICEI D0 | 7:0 | DEVICEID[7:0] | ||||||
| 0x01 | SIGROW_RCOC | 7:0 | RCOC[7:0] | ||||||
| 0x02 | SIGROW_DEVICEI D1 | 7:0 | DEVICEID[7:0] | ||||||
| 0x03 | Reserved | ||||||||
| 0x04 | SIGROW_DEVICEI D2 | 7:0 | DEVICEID[7:0] | ||||||
|
0x05 | Reserved | ||||||||
| 0x0E | SIGROW_SERNUM 0 | 7:0 | SERNUM[7:0] | ||||||
| 0x0F | SIGROW_SERNUM 1 | 7:0 | SERNUM[7:0] | ||||||
| 0x10 | SIGROW_SERNUM 2 | 7:0 | SERNUM[7:0] | ||||||
| 0x11 | SIGROW_SERNUM 3 | 7:0 | SERNUM[7:0] | ||||||
| 0x12 | SIGROW_SERNUM 4 | 7:0 | SERNUM[7:0] | ||||||
| 0x13 | SIGROW_SERNUM 5 | 7:0 | SERNUM[7:0] | ||||||
| 0x14 | SIGROW_SERNUM 6 | 7:0 | SERNUM[7:0] | ||||||
| 0x15 | SIGROW_SERNUM 7 | 7:0 | SERNUM[7:0] | ||||||
| 0x16 | SIGROW_SERNUM 8 | 7:0 | SERNUM[7:0] | ||||||
| 0x17 | SIGROW_SERNUM 9 | 7:0 | SERNUM[7:0] | ||||||