1.11.3 Overview
The DAC supplies a variable voltage reference that is ratiometric with the input source and has 32 selectable output levels.
- Flexible input source (both positive and negative)
- Selection of the DAC output, as a
reference to the following internal peripherals:
- DACxOUT1 pin
- DACxOUT2 pin
- Comparator positive input
- ADC input channel
The flexible input reference voltage (both positive input source (Vsource+) and negative input source (Vsource-)) aids in configuring a range of reference voltages from negative (-) to positive (+).
- FVR Buffer
- External VREF+ Pin
- VDD supply voltage
The Fixed Voltage Reference (FVR) is an internal module providing stable voltage references; Table 1-30 showcases those levels of voltages, which are limited to less than the VDD voltage. An external VREF+ pin is used when the user wishes to provide the input from an external source.
The VDD supply voltage of the microcontroller can also be used as a voltage resource to the positive input source of the DAC. The negative input source (Vsource-) of the DAC can be connected to the two sources:
- External VREF- Pin
- VSS
The external VREF- pin is a negative reference voltage pin, which can be used when the user wishes to provide the input from an external voltage source. (Refer to Electric Characteristics in the device-specific data sheet).
The VSS supply voltage pin is an operating supply ground (GND) pin, which can be used as a negative input source to the DAC. The output of DAC can be routed to other peripherals as a reference voltage. This includes:
- Noninverting input of comparator
- ADC input channel
- Microcontroller pins: DACxOUT1 and DACxOUT2
This feature makes DAC a flexible module suitable for a wide range of applications.