Keep the inductor connection to the switch node (SW) short.
Do not route any digital lines underneath or close to the inductor.
Keep the switch node (SW) away from the feedback (FB) pin.
The CS pin should be connected directly to the SW pin to accurately sense the voltage
across the low-side MOSFET.
To minimize noise, place a ground plane underneath the inductor.
DS20007156A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.