19.5.5 Debug Operation
When the CPU is halted in Debug mode, the PM continues normal operation. If Standby Sleep mode is requested by the system while in Debug mode, the power domains are not turned off. As a consequence, power measurements while in Debug mode are not relevant.
Hot plugging in Standby mode is supported.