18.6.4 Status
| Name: | STATUS |
| Offset: | 0x0C |
| Reset: | Determined from NVM User Row |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BVDDSRDY | BODVDDDET | BODVDDRDY | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | y |
Bit 2 – BVDDSRDY BODVDD Synchronization Ready
| Value | Description |
|---|---|
| 0 | BODVDD synchronization is ongoing. |
| 1 | BODVDD synchronization is complete. |
Bit 1 – BODVDDDET BODVDD Detection
| Value | Description |
|---|---|
| 0 | No BODVDD detection. |
| 1 | BODVDD has detected that the I/O power supply is going below the BODVDD reference value. |
Bit 0 – BODVDDRDY BODVDD Ready
The BODVDD can be enabled at start-up from NVM User Row.
The state of this bit is only applicable in BODVDD continuous mode. In sampling mode, this bit is never set.
| Value | Description |
|---|---|
| 0 | BODVDD is not ready. |
| 1 | BODVDD is ready. |