22.4 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| WDT | 0x40002000 | 1: EW | CLK_WDT_APB Enabled at reset | - | 8 Not protected at reset | - | - | - |