39.1 Overview
The Digital-to-Analog Converter (DAC) converts a digital value to a voltage. The DAC has one channel with 10-bit resolution, and it is capable of converting up to 350,000 samples per second (350ksps).
Note: Refer to the Configuration Summary chapter for determining which device variant embeds a
DAC.