11.3.1 Features
The following are key features of the MTB:
- Program flow tracing for the Cortex-M0+ processor.
- MTB SRAM can be used for trace and general purpose storage by the processor.
- The position and size of the trace buffer in SRAM is configurable by software.
- CoreSight compliant.