41.6.1 Control A
| Name: | CTRLA | 
| Offset: | 0x00 | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection, Write-Synchronized Bits | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENABLE | SWRST | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | 
Bit 1 – ENABLE Enable
Note: This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the
               CTRLA.ENABLE synchronization is complete.
         | Value | Description | 
|---|---|
| 0 | The peripheral is disabled. | 
| 1 | The peripheral is enabled. | 
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the FREQM to their initial state, and the FREQM will be disabled. Writing a '1' to this bit will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Note: This bit is write-synchronized: SYNCBUSY.SWRST must be checked to ensure the
               CTRLA.SWRST synchronization is complete.
         | Value | Description | 
|---|---|
| 0 | There is no ongoing Reset operation. | 
| 1 | The Reset operation is ongoing. |