16.5 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral
Channel Index (GCLK.PCHCTRL) | PAC Peripheral
Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger
Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| OSC32KCTRL | 0x40001400 | 0: CKFAIL | CLK_OSC32KCTRL_APB Enabled at reset | - | 5 Not protected at reset | - | 4: XOSC32K_FAIL | - |
| 0: OSC32KRDY | ||||||||
| 0: XOSC32KRDY | ||||||||