8.1.2 slot.conf.tmpl
This is a template for device configuration files that cryptoauthlib uses to map devices and their resources into pkcs11 tokens and objects.
A device file must be named <pkcs11_slot_number>.conf
For a single device:
# cd /var/lib/cryptoauthlib
# cp slot.conf.tmpl 0.conf
Then edit 0.conf to match the device configuration being used. In this case, change the interface line from
interface = i2c,0xB0
to
interface = i2c,0xC0