8.1.1 cryptoauthlib.conf
This file provides the basic configuation information for the library. The only variable is “filestore” which is where cryptoauthlib will find device specific configuration and where it will store object files from pkcs11 operations.