4.6.1.1 Under Voltage Detection

The LAN8650/1 is able to detect a brown-out condition on each of the 1.8V and 3.3V power supplies. Details for monitoring each of the power supplies is contained in the following sections.