4.6.1.2 Over-Temperature Detection

A mechanism is provided within the device to detect when the die junction temperature exceeds a threshold. As shown in Table 4-2, there is a rising and falling die temperature threshold. The over-temperature condition is triggered when the rising temperature threshold is exceeded causing the assertion of the Over-Temperature Error (OT) status bit in the Status 2 (STS2) register. If the interrupt status is not masked via the Over-Temperature Error Interrupt Mask (OTM) bit in the Interrupt Mask 2 (IMSK2) register, the PHY Interrupt status (PHYINT) in the OPEN Alliance Status 0 (OA_STATUS0) register will assert. The Over-Temperature Error status bit will not be cleared until the die temperature falls below the falling temperature threshold.

Regardless of the state of the Over-Temperature Error status bit, the device disables this function when in the SLEEP power state and the PHYINT status bit will not be asserted.

Table 4-2. Over-Temperature Thresholds
DescriptionSymbolMinMaxUnits
Die Junction Over-Temperature Threshold
Rising TemperatureTwh135154oC
Falling TemperatureTwl121139oC
Note: This table contains characterization data from a limited number of representative devices. The values are measured values and are not guaranteed.