11.2.38 Statistics 12
| Name: | STATS12 |
| Address: | 0x0214 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FTX[31:24] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FTX[23:16] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FTX[15:8] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FTX[7:0] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – FTX[31:0] Frames Transmitted without Error
This bit field counts the number of frames successfully transmitted, .i.e., no underrun and not too many retries.
This field will saturate at 0xFFFFFFFF and will be cleared on read.