11.2.31 Statistics 5
| Name: | STATS5 |
| Address: | 0x020D |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| UHMFRX[7:0] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MHMFRX[7:0] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BFRX[7:0] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VTRX[7:0] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:24 – UHMFRX[7:0] Unicast Hash Match Frames Received without Error
This register counts the number of unicast hash matching frames successfully received without error. It is only incremented if the frame is successfully filtered and copied to memory.
This field will saturate at 0xFF and will be cleared on read.
Bits 23:16 – MHMFRX[7:0] Multicast Hash Match Frames Received without Error
This register counts the number of multicast hash matching frames successfully received without error. It is only incremented if the frame is successfully filtered and copied to memory.
This field will saturate at 0xFF and will be cleared on read.
Bits 15:8 – BFRX[7:0] Broadcast Frames Received without Error
This bit field counts the number of broadcast frames successfully received without error. It is only incremented if the frame is successfully filtered and copied to memory.
This field will saturate at 0xFF and will be cleared on read.
Bits 7:0 – VTRX[7:0] VLAN Tagged Frames Received without Error
This bit field counts the number of VLAN tagged frames successfully received without error. It is only incremented if the frame is successfully copied to memory.
This field will saturate at 0xFF and will be cleared on read.