11.2.25 MAC Buffer Manager Control
| Name: | BMGR_CTL |
| Address: | 0x0200 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | - | - | - | - | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SNAPSTATS | CLRSTATS | ||||||||
| Access | RO | RO | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
Bit 5 – SNAPSTATS Snapshot Statistics Counters
| Value | Description |
|---|---|
0 |
Normal Operation. Statistics counters increment normally. |
1 |
Snapshot. Statistics counters are frozen at their current value. |
Bit 4 – CLRSTATS Clear Statistics Counters
| Value | Description |
|---|---|
0 |
Normal operation. Statistics counters increment normally. |
1 |
Statistics counters are cleared to 0. |