11.4.5 10BASE-T1S Test Mode Control

Name: T1STSTCTL
Address: 0x08FB

Bit 15141312111098 
 TSTCTL[2:0] 
Access R/WR/WR/WRORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bits 15:13 – TSTCTL[2:0] Test Mode Control

This field configures and enables the various IEEE specified test modes. For a description of the test modes, refer to Clause 147.5.2 of the IEEE 802.3cgTM-2019 Amendment 5: Physical Layers Specifications and Management Parameters for 10 Mb/s Operation and Associated Power Delivery over a Single Balanced Pair of Conductors.

ValueDescription
000Normal (non-test) operation
001Test mode 1 - Transmitter output voltage, timing jitter
010Test mode 2 - Transmitter output droop
011Test mode 3 - Transmitter PSD mask
100Test mode 4 - Transmitter high impedance mode
101Reserved
11xReserved