7.1.2.17 timeout_create
This function adds to the queue and starts the timer. If the timer was already active/running it will be replaced by this and the old (active) timer will be removed/cancelled first.
void timeout_create(
timerStruct_t * timer, uint32_t timeout
)
Parameters
- *timer
-
Type: timerStruct_t *
- timer instance to be created and added to the list
- timeout
-
Type: uint32_t
- number of timer ticks before this timer expires.
Returns
Type: void