7.1.2.2 timeout_hasPendingCallbacks
Call this function to check if there are events that are being executed or waiting to be executed
bool timeout_hasPendingCallbacks(
void
)
Parameters
- none
Returns
Type: bool
true if there are no more events lined up
false if there are still events that are running or waiting to be called