7.1.2.5 makeAbsolute
This function takes a number of ticks and returns the total number of timer ticks since the last timeout occurred or the timer module was started.
uint32_t makeAbsolute(
uint32_t timeout
)
Parameters
- duration
-
- number of timer ticks of a specific timer
Returns
Type: INLINE uint32_t
timeout - number of timer ticks since the last timeout occurred