7.1.2.7 rebaseList

This function adjusts the time base so that the timer can never wrap

uint32_t rebaseList(
    void
)

Parameters

none

Returns

Type: INLINE uint32_t

number of timer ticks since the last timeout occurred