1.3.1 Electrical Performance, HCSL

Table 1-3. Electrical Performance, HCSL
ParameterSymbolMin.Typ.Max.Units
Supply
Voltage (Note 1)VDD2.3752.52.625V
3.1653.33.465V
Current (Note 2)IDD——39mA
Frequency
Nominal FrequencyfN13.5—170MHz
Stability (Ordering Option, Note 3)—±25, ±50, ±100ppm
Outputs
Output High, 2.5VVOH580—850mV
Output High, 3.3VVOH600—850mV
Output LowVOH–150—150mV
Output Logic Swing, 2.5VVOPP0.60——V
Output Logic Swing, 3.3VVOPP0.65—V
Output Rise and Fall Time (Note 3)tR/tF——500ps
Load—50Ω to ground—
Duty Cycle (Note 4)—45—55%
Jitter 100.000MHz (Note 5), 12kHz–20MHzфJ——300fs
Jitter 100.000MHz (Note 6),фJPCIe Gen 1 – Gen 7 Compliant—
Enable/Disable
Outputs Enabled (Note 8)VIH0.7 × VDD——V
Outputs DisabledVIL——0.3 × VDDV
Disable TimetD——200ns
Enable/Disable Leakage CurrentIE/D——±200uA
Start-Up TimetSU——10ms
Operating Temperature (Ordering Option)TOP–10/70 or –40/85°C
Notes:
  1. The VC-709 power supply pin should be filtered, e.g., a 10uf, 0.1uf and 0.01uf capacitor.
  2. Figure 1-1 defines the test circuit and Figure 1-2 defines these parameters.
  3. Includes calibration tolerance, operating temperature, supply voltage variations, aging and IR reflow.
  4. Duty Cycle is defined as the On Time/Period.
  5. Measured using an Agilent E5052.
  6. Measured using a LeCroy Wavemaster 8600A, 90K samples.
  7. Measured using a Wavecrest SIA3300C, 90K samples.
  8. Outputs will be Enabled if the Enable/Disable pad is left open.
Figure 1-1. HCSL Test Circuit
Figure 1-2. HCSL Output Parameters