1.3.3 Electrical Performance, LVPECL

Table 1-5. Electrical Performance, LVPECL
ParameterSymbolMin.Typ.Max.Units
Supply
Voltage (Note 1)VDD2.3752.52.625V
3.1353.33.465V
2.5V Current (Note 2)IDD——42mA
3.3V Current (Note 2)IDD——45mA
Frequency
2.5V Nominal FrequencyfN125.0—220.0MHz
3.3V Nominal Frequency13.5—220.0MHz
Stability (Ordering Option, Note 3)—±20, ±25, ±50, ±100ppm
Outputs
Output Logic High (Note 2)VOHVDD – 1.025—VDD – 0.880V
Output Logic Low (Note 2)VOLVDD – 1.810—VDD – 1.650V
Output Rise and Fall Time (Note 32tR/tF——400ps
Load—50Ω into VDD – 2.0V—
Duty Cycle (Note 4)—45—55%
Jitter, 156.250MHz (12kHz – 50MHz, Note 5)фJ——200fs
Jitter, 156.250MHz (12kHz – 20MHz, Note 5)——150fs
Jitter, 156.250MHz (10kHz – 1MHz, Note 5)——100fs
Period Jitter, 156.250MHz (RMS, Note 6)фJ—1.12.2ps
Period Jitter, 156.250MHz (P/P, Note 6)—10.521.0ps
Cycle-Cycle Jitter (RMS, Note 6)—1.93.8ps
Cycle-Cycle Jitter (P/P, Note 6)—17.735.4ps
Random Jitter (Note 7)—2.24.4ps
Deterministic Jitter (Note 7)—0—ps
Enable/Disable
Outputs Enabled (Note 8)VIH0.7 × VDD——V
Output Disabled VIL——0.3 × VDDV
Disable TimetD——200ns
Enable/Disable Leakage CurrentIE/D——±200uA
Start-Up TimetSU——10ms
Operating Temperature (Order Option)TOP–10/70 or –40/85°C
Notes:
  1. The VC-709 power supply pin should be filtered, e.g., a 10uf, 0.1uf and 0.01uf capacitor.
  2. Figure 1-4 defines the test circuit and Figure 1-4 defines these parameters.
  3. Includes calibration tolerance, operating temperature, supply voltage variations, aging and IR reflow.
  4. Duty Cycle is defined as the On/Time Period.
  5. Measured using an Agilent E5052.
  6. Measured using a LeCroy Wavemaster 8600A, 90K samples
  7. Measured using a Wavecrest SIA3300C, 90K samples.
  8. Outputs will be Enabled if Enable/Disable is left open.
Figure 1-5. LVPECL Test Circuit