4.4 XFDCSR – XOSC Failure Detection Control and Status Register

Name: ACSRB
Offset: 0x62
Reset: 0x00

Bit 76543210 
       XFDIFXFDIE 
Access RR/W 
Reset 00 

Bit 1 – XFDIF Failure Detection Interrupt Flag

This bit is set when a failure is detected. It serves as status bit for CFD.

Note: This bit is read only.

Bit 0 – XFDIE Failure Detection Interrupt Enable

Setting this bit will enable the interrupt, which will be issued when XFDIF is set. This bit is enable only. Once enabled, it is not possible for the user to disable.