When addressing as I/O
Register: address offset is 0x0E
When addressing I/O
Registers as data space using LD and ST instructions, the provided offset must be used.
When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting
in an I/O address offset within 0x00 - 0x3F.
Bit
7
6
5
4
3
2
1
0
PORTE3
PORTE2
PORTE1
PORTE0
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit 3 – PORTE3 Port E Data
3
Bit 2 – PORTE2 Port E Data
2
Bit 1 – PORTE1 Port E Data
1
Bit 0 – PORTE0 Port E Data
0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.