4.7 Serial Number Byte 8 to 0
| Name: | Serial Number Byte 8 to 0 |
| Offset: | 0xF0 + n*0x01 [n=0..8] |
| Reset: | 0x00 |
| Property: | R/W |
SNOBR8, SNOBR7, SNOBR6, SNOBR0, SNOBR1, SNOBR2, SNOBR3, SNOBR4, SNOBR5
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SNOBR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |