4.2 DDRE – Port E Data Direction Register

Name: DDRE
Offset: 0x2D
Reset: 0x00
Property: When addressing I/O Registers as data space the offset address is 0x0D

When addressing as I/O Register: address offset is 0x0D.

Bit 76543210 
     DDRE3DDRE2DDRE1DDRE0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – DDRE3 Port E Data Direction 3

Bit 2 – DDRE2 Port E Data Direction 2

Bit 1 – DDRE1 Port E Data Direction 1

Bit 0 – DDRE0 Port E Data Direction 0