19.5.6 VLM Status

Name: STATUS
Offset: 0x0B
Reset: 0x00
Property: -

Bit 76543210 
        VLMS 
Access R 
Reset 0 

Bit 0 – VLMS VLM Status

This bit is only valid when the BOD is enabled.

ValueNameDescription
0 ABOVE The voltage is above the VLM threshold level
1 BELOW The voltage is below the VLM threshold level