19.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0xxx
Property: -

Bit 76543210 
      LVL[2:0] 
Access RRR 
Reset xxx 

Bits 2:0 – LVL[2:0] BOD Level

This bit field controls the BOD threshold level.

The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).

Note: Values in the Description column are typical values. Refer to the Electrical Characteristics section for further details
ValueNameDescription
0x0 BODLEVEL0 1.65V
0x1 BODLEVEL1 1.90V
0x2 BODLEVEL2 2.60V
0x3 BODLEVEL3 4.30V
Other -

Reserved