25.3.2.3.1 Transmit Pipeline
Before writing data to the Transmit Data (USARTn.TXDATA) registers, it is important to check
that the Data Register Empty (DRE) interrupt flag is set to ‘1’ to avoid
overwriting the buffer and losing data. Since the transmitter is double buffered, this can be
handled in two different ways.
In cases where it is important that the data are transmitted back-to-back with no delay between the frames, the DRE interrupt flag should be polled or the corresponding interrupt should be enabled. When data are written immediately after DRE is set, the pipeline always has a new byte to transmit directly after the previous byte is shifted out. This ensures that each frame is transmitted with no delay between the stop bit of the previous frame and start bit of the next frame.
When delays between frames are acceptable and it is important that the CPU is not interrupted
too often, the Transmit Complete (TXC) interrupt flag can be used. When the TXC flag is set to
‘1’, the entire pipeline, including the shift register, is empty. At that
point, software can alternate between checking DRE and writing data, and when the DRE is no
longer ‘1’, the pipeline is full and will subsequently transmit the bytes
written.