16.5.1 Software Events A
Refer to the Peripheral Overview section for the available Event System channels.
| Name: | SWEVENTA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CH3 | CH2 | CH1 | CH0 | ||||||
| Access | W | W | W | W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – CHn Channel n Select
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will generate a
single-pulse event on event channel n by inverting the signal on the event
channel for one peripheral clock (CLK_PER) cycle.