16.5 User x Channel Selection

Each event user can be connected to a single channel, and multiple users can be connected to the same channel.

Refer to the Register Summary section for all available User x Channel Selection (USERx) registers.

Refer to the Event Users section for further details.

Name: USERx
Offset: 0x20 + x*0x01 [x=0..19]
Reset: 0x00
Property: -

Bit 76543210 
 USER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – USER[7:0] User Channel Selection

This bit field controls which event channel this event user is connected to.
ValueNameDescription
0x0 OFF This Event System user is not connected to any channel
0x1 CHANNEL0 This Event System user is connected to Event Channel 0
0x2 CHANNEL1 This Event System user is connected to Event Channel 1
0x3 CHANNEL2 This Event System user is connected to Event Channel 2
0x4 CHANNEL3 This Event System user is connected to Event Channel 3
Other - Reserved