8.5 SRAM Data Memory

The primary task of SRAM is to store application data. In addition, the program stack is located at the end of SRAM.

It is not possible to execute code from SRAM.

Table 8-2. Physical Properties of SRAM
Property

AVR32LA32
AVR32LA28
AVR32LA20
AVR32LA14

Size2 KB
Start address0x7800
End address0x7FFF