8.12 I/O Memory
All AVR32LA14/20/28/32 devices have their I/O and peripheral registers located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with future devices, when writing to a register that contains reserved
bits, those bits must be written as ‘0’. Reserved I/O memory addresses
must never be written.
Single-Cycle I/O Registers
The I/O memory range from 0x00 to 0x3F can be
accessed by single-cycle CPU instructions using the IN or
OUT instructions.
The peripherals available in the single-cycle I/O registers are as follows:
- VPORTx
- Refer to the PORT I I/O Configuration chapter for further details
- GPR
- Refer to the GPR - General Purpose Register chapter for further details
- CPU
- Refer to the AVR CPU chapter for further details
The single-cycle I/O registers ranging from 0x00 to
0x1F (VPORTx and GPR) are also directly bit-accessible using
the SBI or CBI instruction. In these single-cycle
I/O registers, individual bits can be checked using the SBIS or
SBIC instruction.
Refer to the Instruction Set Summary chapter for further details.